24V Boost Converter (47V) - Continuous Conduction Mode
Boost Converter - Continuous Conduction Mode (CCM)
VDC IN
Load
The inductor current is always higher than zero, resulting in the highest switching losses.
Default settings: 24V DC input - 47V DC output
Input power: 11.77W
Output power: 10.91W
Efficiency: 92.7%
Frequency: 455kHz
Product info: OptiMOS™ BSZ340N08NS3
MOSFET Finder
Diode: MURS120T3
Other circuits
Application note: Quasi-Resonant Control with XMC1000
Technical Assistance