This adapter is controlled by ICE2QS03G, a second generation current mode control
quasi-resonant flyback topology controller. The main switch is IPD60R950C6, a sixth
generation high voltage CoolMOS™ power MOSFET. The distinguishing features of
this reference design are very small form factor, best in class low standby power, high
efficiency, good EMI performance without using input common mode choke, very tight
maximum input power control between low and high line and various modes of protection
for high reliability.