400V 300W SMPS demonstrator with ICE2HS01G - ideal drivers (12V, 25A)
300W 12V 25A SMPS demonstrator with ICE2HS01G - ideal drivers
The evaluation board is a 300W LLC Converter with 400VDC input and 12V output.
It is controlled by Infineon’s 2nd generation half-bridge LLC controller ICE2HS01G.
The ICE2HS01G is designed for high efficiency applications with its synchronous
rectification (SR) control for the secondary side.
Driver
Driver
Other circuits
Product info: IPB011N04N
Product info: IPP60R190E6
Product info: IR2101
Product info: IR2301
Gate Driver Finder
MOSFET Finder
Evaluation board: EVAL-2HS01G-300W-1
Technical Assistance
Product info: ICE2HS01G