650 V, 2.5 A Half-bridge Gate Driver IC 2ED2182S06F with Integrated Bootstrap Diode based on SOI Technology
Open online SPICE simulator circuit link: power_650VDC_half-bridge_gate_driver_SOI_2ED2182S06F_V2.TSC
650 V, 2.5 A Half-bridge Gate Driver 2ED2182S06F with Integrated
Bootstrap Diode based on SOI Technology
650 V half-bridge high speed power MOSFET and IGBT gate driver with typical 2.5 A sink
and source current in DSO-8 package. The DSO-14 package version is also
available: 2ED21824S06J.
Based on our Infineon's SOI-technology, having excellent ruggedness and noise immunity
against negative transient voltages on VS pin. No parasitic thyristor structures present
in the device, hence no parasitic latch up at all temperature and voltage conditions
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak/mean currents
- Dead time / Shoot through prevention
- Under-voltage lockout
- Bootstrap diode
Product Info: IKW40N65F5
Product Info: 2ED2182S06F
Gate Driver
Other circuits