600 V, 0.2 A Three Phase Gate Driver IC IR21363S with over current protection, enable and fault reporting
Open online SPICE simulator circuit link: power_600VDC_three_phase_gate_driver_IR21363S.TSC
600 V, 0.2 A Three Phase Gate Driver IC IR21363S with over current
protection, enable and fault reporting
The IR2136S are high voltage, high speed power MOSFET and IGBT drivers with
three independent high and low side referenced output channels for 3-phase
applications. Proprietary HVIC technology enables ruggedized monolithic construction.
Logic inputs are compatible with CMOS or LSTTL outputs, down to 3.3 V logic. A current
trip function which terminates all six outputs can be derived from an external current sense
resistor. An enable function is available to terminate all six outputs simultaneously. An
open-drain FAULT signal is provided to indicate that an overcurrent or under voltage
shutdown has occurred. Overcurrent fault conditions are cleared automatically after a
delay programmed externally via an RC network connected to the RCIN input. The output
drivers feature a high pulse current buffer stage designed for minimum driver
cross-conduction. Propagation delays are matched to simplify use in high frequency
applications. The floating channels can be used to drive N-channel power MOSFETs
or IGBTs in the high side configuration which operates up to 600 V.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout
Technical Assistance
Other circuits
Gate Driver
Product Info: IR21363S