600 V, 0.25 A Three Phase Gate Driver IR2133S IC with shutdown, fault reporting, OPAMP and over current protection
Open online SPICE simulator circuit link: power_600VDC_three_phase_gate_driver_IR2133S.TSC
600 V, 0.25 A Three Phase Gate Driver IR2133S IC with shutdown,
fault reporting, OPAMP and over current protection
The IR2133S are high voltage, high speed power MOSFET and IGBT driver with three
independent high side and low side referenced output channels for 3-phase applications.
Proprietary HVIC technology enables ruggedized monolithic construction. Logic inputs
are compatible with CMOS or LSTTL outputs, down to 2.5V logic. An independent
operational amplifier provides an analog feedback of bridge current via an external
current sense resistor. A current trip function which terminates all six outputs can also
be derived from this resistor. A shutdown function is available to terminate all six outputs.
An open drain FAULT signal is provided to indicate that an over-current or under voltage
shutdown has occurred. Fault conditions are cleared with the FLT-CLR lead. The output
drivers feature a high pulse current buffer stage designed for minimum driver
cross-conduction. Propagation delays are matched to simplify use in high frequency
applications. The floating channels can be used to drive N-channel power MOSFETs
or IGBTs in the high side configuration which operates up to 600 volts or 1200 volts.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout
Technical Assistance
Other circuits
Gate Driver
Product Info: IR2133S