600 V, 0.25 A Three Phase Gate Driver IC IR2130 with over current protection, OPAMP and fault reporting
Open online SPICE simulator circuit link: power_600VDC_three_phase_gate_driver_IR2130S.TSC
600 V, 0.25 A Three Phase Gate Driver IC IR2130 with over current
protection, OPAMP and fault reporting
The IR2130S is a high voltage, high speed power MOSFET and IGBT driver with three
independent high and low side referenced output channels. Proprietary HVIC technology
enables ruggedized monolithic construction. Logic inputs are compatible with CMOS
or LSTTL outputs, down to 2.5V logic. A ground-referenced operational amplifier provides
analog feedback of bridge current via an external current sense resistor. A current trip
function which terminates all six outputs is also derived from this resistor. An open drain
FAULT signal indicates if an over-current or under voltage shutdown has occurred.
The output drivers feature a high pulse current buffer stage designed for minimum driver
cross-conduction. Propagation delays are matched to simplify use at high frequencies.
The floating channels can be used to drive N-channel power MOSFETs or IGBTs in the
high side configuration which operate up to 600 volts.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout
Technical Assistance
Other circuits
Gate Driver
Product Info: IR2130S