600 V Single High Side Gate Driver IC EiceDRIVER™ IR2118 with single input
Open online SPICE simulator circuit link: power_600VDC_high_side_gate_driver_IR2118.TSC
600 V Single High Side Gate Driver IC EiceDRIVER™ IR2118
with single input
The IR2118 is a high voltage, high speed power MOSFET and IGBT driver.
Proprietary HVIC and latch immune CMOS technologies enable ruggedized
monolithic construction. The logic input is compatible with standard CMOS
outputs. The output driver features a high pulse current buffer stage
designed for minimum cross-conduction. The floating channel can be used
to drive an N-channel power MOSFET or IGBT in the high or low side
configuration which operates up to 600 volts.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout
Technical Assistance
Other circuits
Gate Driver
Product Info: IR2118