Infineon Designer powered by TinaCloud

600 V high-side and low-side gate driver IC IRS2807DS

Open online SPICE simulator circuit link: power_600VDC_high_side_and_Low_gate_driver_IRS2807DS.TSC


600 V high-side and low-side gate driver IC IRS2807DS

The IRS2807DS are high voltage, high speed power MOSFET and IGBT
drivers with dependent high- and low-side referenced output channels.
Proprietary HVIC and latch immune CMOS technologies enable ruggedized
monolithic construction. The logic input is compatible with standard CMOS or
LSTTL output, down to 3.3 V logic. The output drivers feature a high
pulse current buffer stage designed for minimum driver cross-conduction.
The floating channel can be used to drive an N-channel power MOSFET or IGBT in the
high side configuration which operates up to 600 V.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout



Product Info: IRS2807DS
Product Info: IGW50N65F5
Technical Assistance

Other circuits

Gate Driver