600 V High Side and Low Side Gate Driver IC IRS21814 with separate pin for logic ground
Open online SPICE simulator circuit link: power_600VDC_high_low_side_gate_driver_IRS21814.TSC
600 V High Side and Low Side Gate Driver IC IRS21814 with
separate pin for logic ground
The IRS21814 are high voltage, high speed power MOSFET and IGBT drivers with independent
high-side and low-side referenced output channels. Proprietary HVIC and latch immune CMOS
technologies enable ruggedized monolithic construction. The logic input is compatible with
standard CMOS or LSTTL output, down to 3.3 V logic. The output drivers feature a high pulse
current buffer stage designed for minimum driver cross-conduction. The floating channel can
be used to drive an N-channel power MOSFET or IGBT in the high-side configuration which
operates up to 600 V.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak/mean currents
- Dead time / Shoot through prevention
- Under-voltage lockout
Technical Assistance
Other circuits
Gate Driver
Product Info: IRS21814