600 V High Side and Low Side Gate Driver IC IR2301
Open online SPICE simulator circuit link: power_600VDC_high_low_side_gate_driver_IR2301.TSC
600 V High Side and Low Side Gate Driver IC IR2301
The IR2301 are high voltage, high speed power MOSFET and IGBT drivers with
independent high and low side referenced output channels. Proprietary HVIC and
latch immune CMOS technologies enable ruggedized monolithic construction.
The logic input is compatible with standard CMOS or LSTTL output, down to 3.3V logic.
The output drivers feature a high pulse current buffer stage designed for minimum
driver cross-conduction. The floating channel can be used to drive an N-channel power
MOSFET or IGBT in the high side configuration which operates up to 600 volts.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout
Product Info: IGW50N65F5
Technical Assistance
Other circuits
Gate Driver