600 V Half Bridge Gate Driver IC EiceDRIVER™ IRS2183S with shoot through protection
Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IRS2183S.TSC
600 V Half Bridge Gate Driver IC EiceDRIVER™ IRS2183S
with shoot through protection
The IRS2183S are high voltage, high speed power MOSFET and IGBT drivers with dependent
high-side and low-side referenced output channels. Proprietary HVIC and latch immune CMOS
technologies enable ruggedized monolithic construction. The logic input is compatible with
standard CMOS or LSTTL output, down to 3.3 V logic. The output drivers feature a high pulse
current buffer stage designed for minimum driver cross-conduction. The floating channel can
be used to drive an N-channel power MOSFET or IGBT in the high-side configuration which
operates up to 600 V.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak/mean currents
- Undervoltage lockout
- Bootstrap diode
Technical Assistance
Other circuits
Gate Driver
Product Info: IRS2183S