Infineon Designer powered by TinaCloud

600 V high-side and low-side gate driver IC IRS2181

Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IRS2181.tsc


600 V high-side and low-side gate driver IC IRS2181

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout

The IRS2109S are high voltage, high speed power MOSFET and IGBT
drivers with dependent high- and low-side referenced output channels.
Proprietary HVIC and latch immune CMOS technologies enable ruggedized
monolithic construction. The logic input is compatible with standard CMOS or
LSTTL output, down to 3.3 V logic. The output drivers feature a high
pulse current buffer stage designed for minimum driver cross-conduction.
The floating channel can be used to drive an N-channel power MOSFET or IGBT in the
high side configuration which operates up to 600 V.




Product Info: IRS2181
Product Info: IGW50N65F5
Other circuits
Technical Assistance
Gate Driver