Infineon Designer powered by TinaCloud

600 V single high-side gate driver IC IRS2117 with single input

Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IRS2117.TSC


600 V single high-side gate driver IC IRS2117 with single input

The IRS2117 is a high voltage, high speed power MOSFET
and IGBT driver IC with dependent high- and low-side referenced
output channels. Proprietary HVIC and latch immune CMOS technologies
enable ruggedized monolithic construction.The logic input is compatible with
standard CMOS or LSTTL output, down to 3.3 V logic.The output drivers
feature a high pulse current buffer stage designed for minimum
driver cross-conduction.The floating channel can be used to
drive an N-channel power MOSFET or IGBT in the highside
configuration which operates up to 600 V.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout



Product Info: IRS2117
Product Info: IGW50N65F5
Technical Assistance

Other circuits

Gate Driver