600 V Half Bridge Gate Driver IC IRS2111 with shoot through protection
Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IRS2111.TSC
600 V Half Bridge Gate Driver IC IRS2111 with shoot through protection
The IRS2111 is a high voltage, high speed power MOSFET and IGBT driver with dependent
high-side and low-side referenced output channels designed for half-bridge applications.
Proprietary HVIC and latch immune CMOS technologies enable ruggedized monolithic
construction. Logic input is compatible with standard CMOS outputs. The output drivers
feature a high pulse current buffer stage designed for minimum driver cross conduction.
Internal deadtime is provided to avoid shoot-through in the output half-bridge. The floating
channel can be used to drive an N-channel power MOSFET or IGBT in the high-side
configuration which operates up to 600 V.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout
Product Info: IRS2111
Product Info: IGW50N65F5
Technical Assistance
Other circuits
Gate Driver