600 V Half Bridge Gate Driver IC IRS2108S with shoot through protection
Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IRS2108S.TSC
600 V Half Bridge Gate Driver IC IRS2108S with shoot through protection
The IRS2108S are high voltage, high speed power MOSFET and IGBT drivers with dependent
high- and low-side referenced output channels. Proprietary HVIC and latch immune CMOS
technologies enable ruggedized monolithic construction. The logic input is compatible with
standard CMOS or LSTTL output, down to 3.3 V logic. The output drivers feature a high pulse
current buffer stage designed for minimum driver cross-conduction. The floating channel can
be used to drive an N-channel power MOSFET or IGBT in the high-side configuration which
operates up to 600 V.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout
Technical Assistance
Other circuits
Gate Driver
Product Info: IRS2108S