600 V Half Bridge Gate Driver IC IR25606S with shoot through protection
Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IR25606S.TSC
600 V Half Bridge gate driver IC IR25606S with shoot through protection
The IR25606S is a high voltage, high speed power MOSFET and IGBT driver with independent
high and low side referenced output channels. Proprietary HVIC and latch immune CMOS
technologies enable ruggedized monolithic construction. The logic input is compatible with
standard CMOS or LSTTL output, down to 3.3V logic. The output drivers feature a high pulse
current buffer stage designed for minimum driver cross-conduction. The floating channel
can be used to drive an N-channel power MOSFET or IGBT in the high side configuration
which operates up to 600 V
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout
Product Info: IGW50N65F5
Technical Assistance
Other circuits
Gate Driver