600 V Half Bridge Gate Driver IC IR25602S with shutdown
Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IR25602S.TSC
600 V Half Bridge Gate Driver IC IR25602S with shutdown
The IR25602S is a high voltage, high speed power MOSFET and IGBT driver with
dependent high and low side referenced output channels. Proprietary HVIC and
latch immune CMOS technologies enable ruggedized monolithic construction.
The logic input is compatible with standard CMOS or LSTTL output, down to 3.3V
logic. The output drivers feature a high pulse current buffer stage designed for
minimum driver cross-conduction. The floating channel can be used to drive an
N-channel power MOSFET or IGBT in the high side configuration which operates
from 10 to 600 V.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout
Product Info: IGW50N65F5
Technical Assistance
Other circuits
Gate Driver