600 V half bridge Gate Driver IC IR25601S with shoot through protection
Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IR25601S.TSC
600 V half bridge gate driver IC IR25601S with shoot through protection
The IR25601 is a high voltage, high speed power MOSFET and IGBT driver with
independent high and low side referenced output channels. Proprietary HVIC
and latch immune CMOS technologies enable ruggedized monolithic construction.
The logic input is compatible with standard CMOS or LSTTL output, down to 3.3V
logic. The output driver features a high pulse current buffer stage designed for
minimum driver cross-conduction. The floating channel can be used to drive an
N-channel power MOSFET or IGBT in the high side configuration which operates
up to 600 volts.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout
Product Info: IGW50N65F5
Technical Assistance
Other circuits
Gate Driver