600 V Half Bridge Gate Driver IC IR2184S with shutdown
Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IR2184S.TSC
600 V Half Bridge Gate Driver IC IR2184S with shutdown
The IR2184S are high voltage, high speed power MOSFET and IGBT drivers
with dependent high and low side referenced output channels. Proprietary
HVIC and latch immune CMOS technologies enable ruggedized monolithic
construction. The logic input is compatible with standard CMOS or LSTTL
output, down to 3.3V logic. The output drivers feature a high pulse current
buffer stage designed for minimum driver cross-conduction. The floating
channel can be used to drive an N-channel power MOSFET or IGBT in the
high side configuration which operates up to 600 volts.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout
Product Info: IR2184S
Product Info: IGW50N65F5
Technical Assistance
Other circuits
Gate Driver