600 V Half-Bridge Gate Driver IC IR21091S with shutdown and programmable deadtime
Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IR21091S.TSC
600 V Half Bridge Gate Driver IC IR21091S with shutdown
and programmable deadtime
The IR21091(S) are high voltage, high speed power MOSFET and IGBT drivers with
dependent high and low side referenced output channels. Proprietary HVIC and latch
immune CMOS technologies enable ruggedized monolithic construction. The logic input
is compatible with standard CMOS or LSTTL output, down to 3.3V logic. The output
drivers feature a high pulse current buffer stage designed for minimum driver cross
conduction. The floating channel can be used to drive an N-channel power MOSFET
or IGBT in the high side configuration which operates up to 600 volts
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout
Product Info: IGW50N65F5
Technical Assistance
Other circuits
Gate Driver