600 V Half Bridge Gate Driver IC IR2103 with shoot through protection
Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IR2103.TSC
600 V Half Bridge Gate Driver IC IR2103 with shoot through protection
The IR2103 are high voltage, high speed power MOSFET and IGBT drivers with dependent
high and low side referenced output channels. Proprietary HVIC and latch immune CMOS
technologies enable ruggedized monolithic construction. The logic input is compatible with
standard CMOS or LSTTL output, down to 3.3V logic. The output drivers feature a high pulse
current buffer stage designed for minimum driver cross-conduction. The floating channel
can be used to drive an N-channel power MOSFET or IGBT in the high side configuration which
operates up to 600 volts.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout
Product Info: IGW50N65F5
Technical Assistance
Other circuits
Gate Driver