Infineon Designer powered by TinaCloud

600 V half-bridge gate driver IC IRS2153DS with oscillator

Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IC_IRS2153DS.tsc


600 V half-bridge gate driver IC IRS2153DS with oscillator

The IRS2153DS is based on the popular IR2153 self-oscillating half-bridge
gate driver IC using a more advanced silicon platform and incorporates a high voltage
half-bridge gate driver with a front end oscillator similar to the industry
standard CMOS 555 timer. HVIC and latch immune CMOS technologies
enable rugged monolithic construction. The output driver features a high
pulse current buffer stage designed for minimum driver cross-conduction.
Noise immunity is achieved with low di/dt peak of the gate drivers.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout
- Bootstrap diode


Gate Driver
Other circuits


Technical Assistance
Product Info: IGW50N65F5
Product Info: IRS2153DS