600V three phase inverter with gate driver IR2136 and IGBT IRGB5B120KD
Open online SPICE simulator circuit link: power_600VDC_3_phase_inverter_IR2136_IRGB5B120KD.TSC
600V Three Phase Inverter with Gate Driver IR2136
The IR2136x (J&S) are high voltage, high speed 600 V three phase gate driver IC with
typical 0.2A source and 0.35A sink currents for IGBTs and MOSFETs. It has three
independent high and low side referenced output channels for 3-phase applications.
Proprietary HVIC technology enables ruggedized monolithic construction. Logic inputs
are compatible with CMOS or LSTTL outputs, down to 3.3V logic. A current trip function
which terminates all six outputs can be derived from an external current sense resistor.
An enable function is available to terminate all six outputs simultaneously. An open-drain
FAULT signal is provided to indicate that an overcurrent or undervoltage shutdown has
occurred. Overcurrent fault conditions are cleared automatically after a delay programmed
externally via an RC network connected to the RCIN input. The output drivers feature a
high pulse current buffer stage designed for minimum driver cross-conduction.
Propagation delays are matched to simplify use in high frequency applications. The
floating channels can be used to drive N-channel power MOSFETs or IGBTs in the high
side configuration which operates up to 600 V.
Load
{1. click here to set circuit parameters}
{2. click on "Run" to calculate components}
{3. click on "OK" and Simulate Transient }
{Supply voltage [V]}
VB:= 600 {use 0 ... 600}
{switching frequency [Hz] }
fs:= 2000 {use 1 ... 15000}
{duty cycle [%]}
duty_cycle:=50
{dead time [s]}
Deadtime:=500n
{===DO NOT CHANGE BELOW========}
T:=1/fs
T_On:=T*(1-duty_cycle/100)-Deadtime
T_Off:=T-T_On
High1T2:=T_On
High1T5:=T_Off
Low1T2:=T_On
Low1T5:=T_Off
Low1TS:=T_On+Deadtime
High2T2:=T_On
High2T5:=T_Off
High2TS:=2*High1T2/3
Low2T2:=T_On
Low2T5:=T_Off
Low2TS:=T_On+High2TS+Deadtime
High3T2:=T_On
High3T5:=T_Off
High3TS:=High1T2+High1T2/3
Low3T2:=T_On
Low3T5:=T_Off
Low3TS:=T_On+High3TS+Deadtime
Gate Driver Finder
Technical Assistance
Product info: IRGB5B120KD
Other circuits
IGBT Discrete Finder