500 V Single High Side Gate Driver IC EiceDRIVER™ IR2125S with over current protection and fault reporting
Open online SPICE simulator circuit link: power_500VDC_high_side_gate_driver_IR2125S.TSC
500 V Single High Side Gate Driver IC EiceDRIVER™ IR2125S with over
current protection and fault reporting
The IR2125S is a high voltage, high speed power MOSFET and IGBT driver with over-current limiting
protection circuitry. Proprietary HVIC and latch immune CMOS technologies enable ruggedized
monolithic construction. Logic inputs are compatible with standard CMOS or LSTTL outputs, down
to 2.5V logic. The output driver features a high pulse current current limiting single channel
drive product summary VOFFSET 500V max. IO+/- 1A / 2A VOUT 12 - 18V VCSth 230 mV
ton/off (typ.) 150 & 150 ns Packages Typical Connection buffer stage designed for minimum driver
cross-conduction. The protection circuitry detects over-current in the driven power transistor and limits
the gate drive voltage. Cycle by cycle shutdown is programmed by an external capacitor which directly
controls the time interval between detection of the over-current limiting conditions and latched shutdown.
The floating channel can be used to drive an N-channel power MOSFET or IGBT in the high or low side
configuration which operates up to 500 volts.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout
Technical Assistance
Other circuits
Gate Driver
Product Info: IR2125S