48V Telecom Brick Full Bridge Converter using Isolated EiceDRIVER™ 2EDF7275K
Open online SPICE simulator circuit link: power_48VDC_Telecom_brick_isolated_full_bridge_2EDF7275K.tsc
48V Telecom Brick Full Bridge Converter using Isolated EiceDRIVER™ 2EDF7275K
Typical application circuit
No start-up control is implemented. The circuit is only meant to test the functionalities of the driver.
The EiceDRIVER™ 2EDF72x5K is a functional isolated gate driver designed
for high-performance DC-DC medium-voltage, half- and full-bridge topologies.
The 4A/8A source/sink currents, combined with a low 37ns propagation delay
and the highly accurate timing over both temperature and production, are the
perfect fit for high-frequency PWM control with tightest possible dead time
windows, delivering highest conversion efficiency.
Technical Assistance
Other circuits
Product info: 2EDF7275K
Product info: BSC057N08NS3 G