400V Half-Bridge Converter using dual-channel Functional Isolated Gate Driver EiceDRIVER™ 2EDF7175F (2EDi Family)
Open online SPICE simulator circuit link: power_400VDC_SMPS_Half-Bridge_2EDF7175F_CT_functional_isolation.TSC
400V Half-Bridge Converter using dual-channel Functional Isolated
Gate Driver EiceDRIVER™ 2EDF7175F (2EDi Family)
Typical application circuit
The EiceDRIVER™ 2EDi is a family of fast dual-channel isolated MOSFET
gate-driver ICs providing functional (2EDFx) or reinforced (2EDSx) input-to-output
isolation by means of coreless transformer (CT) technology. Due to high driving
current, excellent common-mode rejection and fast signal propagation, 2EDi is
particularly well suited for driving medium- to high-voltage
MOSFETs (CoolMOS™, OptiMOS™) in fast-switching power systems
Technical Assistance
Product info: 2EDF7175F