400 V Half Bridge Converter using Two Single Channel, 7.5A Galvanic Isolated Gate Driver ICs EiceDRIVER™ 1EDI40I12AF and CoolMOS™ C7 superjunction MOSFET IPA65R095C7
Open online SPICE simulator circuit link: power_400VDC_SMPS_Half-Bridge_1EDI40I12AF_galvanic_isolation.TSC
400 V Half Bridge Converter Two Single Channel Galvanic Isolated Gate Driver IC
EiceDRIVER™ 1EDI40I12AH
The 1EDI40I12AF are galvanically isolated single channel IGBT driver in a PG-DSO-8-51 package that provide
minimum output currents up to 6 A at separated output pins. The input logic pins operate on a wide input voltage
range from 3 V to 15 V using CMOS threshold levels to support even 3.3 V microcontroller. Data transfer across
the isolation barrier is realized by the Coreless Transformer Technology. Every driver family member comes with
logic input and driver output under voltage lockout (UVLO) and active shutdown.
Product Info: IPA65R095C7
Product Info: 1EDI40I12AF
Gate Driver
Other circuits
Technical Assistance