400 V Half Bridge Converter using Two Single Channel, 4A Galvanic Isolated Gate Driver ICs EiceDRIVER™ 1EDI20H12AH and CoolMOS™ C7 superjunction MOSFET IPA65R095C7
Open online SPICE simulator circuit link: power_400VDC_SMPS_Half-Bridge_1EDI20H12AH_galvanic_isolation.TSC
400 V Half Bridge Converter Two Single Channel Galvanic Isolated Gate Driver IC
EiceDRIVER™ 1EDI20H12AH
The 1EDI20H12AH are galvanically isolated single channel IGBT driver in a PG-DSO-8-59 package that provide output
currents up to 10 A at separated output pins. The input logic pins operate on a wide input voltage range from 3 V to 15 V
using scaled CMOS threshold levels to support even 3.3 V microcontrollers. Data transfer across the isolation barrier is
realized by the coreless transformer technology. Every driver family member comes with logic input and driver output
under voltage lockout (UVLO) and active shutdown.
Technical Assistance
Gate Driver
Product Info: IPA65R095C7
Other circuits