25 V Single Low Side Gate Driver IC IRS44273L with single input
Open online SPICE simulator circuit link: power_25VDC_low_side_gate_driver_IRS44273LPBF.TSC
25 V Single Low Side Gate Driver IC IRS44273L with single input
The IRS44273L is a low voltage, power MOSFET and IGBT non-inverting gate driver.
Proprietary latch immune CMOS technologies enable ruggedized monolithic
construction. The logic input is compatible with standard CMOS or LSTTL output.
The output driver features a current buffer stage.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents, rise/fall times
- Dead time / Shoot through prevention
- Under voltage lockout
Product Info: IKW40N65F5
Technical Assistance
Other circuits
Gate Driver