Infineon Designer powered by TinaCloud

25 V dual-channel low-side gate driver IC IRS4426S

Open online SPICE simulator circuit link: power_25VDC_dual_Channel_Low_Side_Gate_Driver_IC_IRS4426S.tsc


25 V dual-channel low-side gate driver IC IRS4426S

The IRS2109S are high voltage, high speed power MOSFET and IGBT
drivers with dependent high- and low-side referenced output channels.
Proprietary HVIC and latch immune CMOS technologies enable ruggedized
monolithic construction. The logic input is compatible with standard CMOS or
LSTTL output, down to 3.3 V logic. The output drivers feature a high
pulse current buffer stage designed for minimum driver cross-conduction.
The floating channel can be used to drive an N-channel power MOSFET or IGBT in the
high side configuration which operates up to 600 V.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout



Product Info: IRS4426S
Product Info: IGW50N65F5
Technical Assistance

Other circuits

Gate Driver