200 V High Side and Low Side Gate Driver IC IRS2005S with VCC & VBS UVLO ensuring reliable start-up operation
Open online SPICE simulator circuit link: power_200VDC_high_low_side_gate_driver_IRS2005S.TSC
200 V High Side and Low Side gate driver IC IRS2005S with VCC & VBS UVLO
ensuring reliable start-up operation
The IRS2005S is a high voltage, high speed power MOSFET and IGBT driver with independent high
and low side referenced output channels. Proprietary HVIC and latch immune CMOS technologies
enable ruggedized monolithic construction. The logic input is compatible with standard CMOS or
LSTTL output, down to 3.3V logic. The output drivers feature a high pulse current buffer stage
designed for minimum driver cross-conduction. The floating channel can be used to drive an
N-channel power MOSFET or IGBT in the high side configuration which operates up to 200 V.
Propagation delays are matched to simplify the HVIC’s use in high frequency applications.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout
Product Info: IGW50N65F5
Technical Assistance
Other circuits
Gate Driver