200 V High Side and Low Side Gate Driver IC IR2010 with shutdown
Open online SPICE simulator circuit link: power_200VDC_high_low_side_gate_driver_IR2010.TSC
200 V High Side and Low Side Gate Driver IC IR2010 with shutdown
The IR2010 is a high power, high voltage, high speed power MOSFET and IGBT
driver with independent high and low side referenced output channels. Logic inputs
are compatible with standard CMOS or LSTTL output, down to 3.0V logic.
The output drivers feature a high pulse current buffer stage designed for minimum
driver cross-conduction. Propagation delays are matched to simplify use in high
frequency applications. The floating channel can be used to drive an N channel
power MOSFET or IGBT in the high side configuration which operates up to 200 volts.
Proprietary HVIC and latch immune CMOS technologies enable ruggedized monolithic
construction.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout
Product Info: IGW50N65F5
Technical Assistance
Other circuits
Gate Driver