600 V Half Bridge Gate Driver IC IRS2008M with shutdown and VCC & VBS UVLO ensuring reliable start-up operation
Open online SPICE simulator circuit link: power_200VDC_half_bridge_gate_driver_IRS2008M.TSC
600 V Half Bridge Gate Driver IC IRS2008M with shutdown
and VCC & VBS UVLO ensuring reliable start-up operation
The IRS2008M is a high voltage, high speed power MOSFET and IGBT driver with
dependent high and low side referenced output channels. Proprietary HVIC and
latch immune CMOS technologies enable ruggedized monolithic construction.
The logic input is compatible with standard CMOS or LSTTL output, down to 3.3 V
logic. The output drivers feature a high pulse current buffer stage designed for
minimum driver cross conduction. The floating channel can be used to drive an
N-channel power MOSFET or IGBT in the high side configuration which operates
up to 200 V. Propagation delays are matched to simplify the HVIC’s use in high
frequency applications.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout
Product Info: IRS2008M
Product Info: IGW50N65F5
Technical Assistance
Other circuits
Gate Driver