1200 V, 0.25 A Three Phase Gate Driver IC IR2233 with over-current protection, fault reporting, OPAMP and shutdown
Open online SPICE simulator circuit link: power_1200VDC_three_phase_gate_driver_IR2233.TSC
1200 V, 0.25 A Three Phase Gate Driver IC IR2233 with over current
protection, fault reporting, OPAMP and shutdown
The IR2133IR2135/IR2233IR2355 (J&S) are high voltage, high speed power MOSFET
and IGBT driver with three independent high side and low side referenced output
channels for 3-phase applications. Proprietary HVIC technology enables ruggedized
monolithic construction. Logic inputs are compatible with CMOS or LSTTL outputs,
down to 2.5V logic. An independent operational amplifier provides an analog
feedback of bridge current via an external current sense resistor. A current trip function
which terminates all six outputs can also be derived from this resistor. A shutdown
function is available to terminate all six outputs. An open drain FAULT signal is provided
to indicate that an over-current or under voltage shutdown has occurred. Fault conditions
are cleared with the FLT-CLR lead. The output drivers feature a high pulse current buffer
stage designed for minimum driver cross-conduction. Propagation delays are matched to
simplify use in high frequency applications. The floating channels can be used to drive
N-channel power MOSFETs or IGBTs in the high side configuration which operates up to
600 volts or 1200 volts.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout
Technical Assistance
Other circuits
Gate Driver
Product Info: IR2233