1200 V Single High Side Gate Driver IC EiceDRIVER™ 1EDI20I12AH with UL certified galvanic isolation, short circuit clamping and separate sink/source outputs
Open online SPICE simulator circuit link: power_1200VDC_single_high_side_gate_driver_1EDI20I12AH.TSC
1200 V Single High Side Gate Driver IC EiceDRIVER™ 1EDI20I12AH with UL certified
galvanic isolation, short circuit clamping and separate sink/source outputs
The 1EDI20I12AH are galvanically isolated single channel IGBT driver in a PG-DSO-8-59 package that provide
output currents up to 10 A at separated output pins. The input logic pins operate on a wide input voltage range
from 3 V to 15 V using scaled CMOS threshold levels to support even 3.3 V microcontrollers. Data transfer across
the isolation barrier is realized by the coreless transformer technology. Every driver family member comes with
logic input and driver output under voltage lockout (UVLO) and active shutdown
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout
Technical Assistance
Gate Driver
Product Info: 1EDI20I12AH
Other circuits