1200 V Single High Side Gate Driver IC EiceDRIVER™ 1EDC30I12MH with UL certified galvanic isolation, active Miller clamp and short circuit clamping
Open online SPICE simulator circuit link: power_1200VDC_single_high_side_gate_driver_1EDC30I12MH.TSC
1200 V Single High Side Gate Driver IC EiceDRIVER™ 1EDC30I12MH with UL certified
galvanic isolation, active Miller clamp and short circuit clamping
The 1EDC30I12MH are galvanically isolated single channel IGBT driver in a PG-DSO-8-59 package that provide
output currents up to 3 A and an integrated active Miller clamp circuit with the same current rating to protect
against parasitic turn on. The input logic pins operate on a wide input voltage range from 3 V to 15 V using scaled
CMOS threshold levels to support even 3.3 V microcontrollers. Data transfer across the isolation barrier is realized
by the coreless transformer technology. Every driver family member comes with logic input and driver output under
voltage lockout (UVLO) and active shutdown.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout
Technical Assistance
Gate Driver
Product Info: 1EDC30I12MH
Other circuits