5.7 kV, 3 A Single Channel Flexible Isolated Gate Driver IC EiceDRIVER™ 1ED3431MU12M with active Miller clamp, adjustable DESAT and Soft-off
Open online SPICE simulator circuit link: power_1200VDC_single_channel_isolated_gate_driver_1ED3431MU12M.TSC
5.7 kV, 3 A Single Channel Flexible Isolated Gate Driver IC 1ED3431MU12M
with active Miller clamp, adjustable DESAT and Soft-off
EiceDRIVER™ Enhanced single-channel highly flexible isolated gate driver with ±3 A typical sinking and sourcing
peak output current in small space-saving DSO-16 fine pitch wide-body package with large creepage distance (>8 mm)
for IGBTs, MOSFETs and SiC MOSFETs.
1ED3431MU12M belongs to the EiceDRIVER™ Enhanced 1ED34xx family (X3 analog family). 1ED3431 offers
high configurability with DESAT (adjustable filter time), and soft-off (adjustable current level), through external
resistor from input side (ADJA and ADJB pin). The driver IC also offers separate output, active Miller clamp,
Fault, and over temperature shutdown.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout
Product Info: IKW25N120H3
Technical Assistance
Other circuits
Gate Driver