1200 V, 5.5 A, 5.7 kV Single Channel Isolated Gate Driver IC EiceDRIVER™ 1ED3120MC12H with active Miller clamp or separate output
Open online SPICE simulator circuit link: power_1200VDC_single_channel_gate_driver_1ED3120MC12H.TSC
1200 V, 5.5 A, 5.7 kV Single Channel Isolated Gate Driver IC EiceDRIVER™
1ED3120MC12H with active Miller clamp or separate output
The 1ED3120MC12H gate driver ICs are galvanically isolated single channel gate driver ICs for
IGBT, MOSFET and SiC MOSFET in PG-DSO-8 package. They provide a typical output current of up to 5.5 A on
separate source and sink pins or a typical output current of 5.5 A with an additional 3.0 A active Miller clamp.
The input logic pins operate on a wide input voltage range from 3 V to 15 V using CMOS threshold levels to
support 3.3 V microcontrollers.
Data transfer across the isolation barrier is realized by the coreless transformer technology.
All variants have logic input and driver output under voltage lockout (UVLO), and active shutdown.
The gate drivers are certified according to VDE 0884-11 and UL 1577
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout
Technical Assistance
Gate Driver
Product Info: 1ED3120MC12H
Other circuits