1200 V High Side and Low Side Gate Driver IC IR2213S with shutdown
Open online SPICE simulator circuit link: power_1200VDC_high_low_side_gate_driver_IR2213S.TSC
1200 V High Side and Low Side Gate Driver IC IR2213S with shutdown
The IR2213S is a high voltage, high speed power MOSFET and IGBT driver with
independent high and low side referenced output channels. Proprietary HVIC and
latch immune CMOS technologies enable ruggedized monolithic construction.
Logic inputs are compatible with standard CMOS or LSTTL outputs, down to 3.3 V
logic. The output drivers feature a high pulse current buffer stage designed for
minimum driver cross-conduction. Propagation delays are matched to simplify use
in high frequency applications. The floating channel can be used to drive an
N-channel power MOSFET or IGBT in the high side configuration which operates
up to 1200 V.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout
Product Info: IGW25N120H3
Technical Assistance
Other circuits
Gate Driver