The H-Bridge Kit 2GO is a ready-to-use evaluation kit. It is fully populated
with all electronic components equipped with the H-Bridge IFX9201 combined
with an ARM® Cortex™-M0 CPU. It is designed to control DC motors or other
inductive loads at up to 6 A or up to 36 V supply.
IFX9201SG is a general purpose 6A H-bridge driver for home appliance,
building automation, power tools, battery management, medical and industrial
applications, designed to control small DC motors and inductive loads.