12VAC Electronic Transformer Compatible Buck Converter for 7W MR16 Lamp with ILD4001 & BSR302N
Electronic Transformer Compatible
Buck Converter for 7W MR16 Lamp with
ILD4001 & BSR302N
This control board uses an ILD4001 buck LED driver IC to drive 7W
MR16 low voltage halogen replacement lamps. It provides constant
LED current without flicker with 12VAC input, 12VDC input, or 12VAC
input from an electronic transformer.
VAC IN
LED
Product info: ILD4001
Evaluation board: 7W MR16
LED: Bridgelux BXRA-W0241
Other circuits
Product info: BSR302
Technical Assistance