The BCR450 linear LED controller is suitable of driving high power LEDs,
with a wide range of supply voltages from 8 V to 27 V. A multifunctional
PWM input signal allows dimming of the LEDs with an external PWM signal.
This example drives one ~11V Lumileds LED at around 82mA with 12V DC
input, using a BCR450.
VDC IN
LED