BCR42x linear regulators are tailored to drive mid power LEDs with up to150mA constant current. The digital input pin of BCR421U allows fastmodulation dimming.This example drives four RGB LEDs at around 100mA with 24V DC input,using BCR421U.