Infineon Designer powered by TinaCloud

200 W 2-Channel Class D Audio Power Amplifier using PowIRaudio™ MA5332MS integrated Class D Audio IC featuring high power density and heatsink-less operation (Evaluation Board EVAL_AUDAMP25)

Open online SPICE simulator circuit link: audio_MA5332MS_EVAL_AUDAMP25_class_D_audio_amplifier.TSC


200W Stereo, Integarted Class D Audio Amplifier EVAL_AUDAMP25 MA5332MS

The MA5332MS offers the same or higher output power than monolithic alternatives without heatsink and 50%
less footprint. This MCM (multi-chip module) solution integrates 2 channel PWM controller, high voltage gate
driver, and 4 low RDS(ON) MOSFETs. Like its predecessor, IR43x2M, It includes standard Class D protection
features for reliable operation over various environmental conditions. As a powerful upgrade to IR43x2M and
other monolithic solutions, MA5332MS’ 7x7 mm PG- IQFN-42 package showcases the benefit of small footprint,
high power density, and heatsink-less operation.

Evaluation Board: REF_MA5332BTLSPS
Evaluation Board: EVAL_AUDAMP25
MERUS™ Class D Audio Amplifier IC family page
Application Note AN-1170 Audio Power Quad Flat No-Lead (PQFN) Board Mounting Application Note
Product info: MA5332MS
Similar Products
Other circuits
Technical Assistance