24V dual channel smart High Side Switch PROFET™ BTF6070-2ERV test-bench logic ground disconnection protection
Open online SPICE simulator circuit link: atv_bp_protection_24V_BTF6070-2ERV_secure_logicGND_disconnection.tsc
24V Dual Channel Smart High-Side BTF6070-2ERV
Protection Features: Secure load turn-off during logic
ground disconnection
Thermal Model description:
select_rc=1: P=1W; T=85°C; PCB type: 1s0p footprin
select_rc=2: P=1W; T=85°C; PCB type: 1s0p 300mm2
select_rc=3: P=1W; T=85°C; PCB type: 1s0p 600mm2
select_rc=4: P=1W; T=85°C; PCB type: 2s2p
where: P=power injected in chip; T=ambient temperature
The BTF6070-2ERV is a 60 mΩ dual channel Smart High-Side Power Switch
It is specially designed to drive Valve Applications in the harsh automotive
environment.The µC compatible power switch can serve a wide application
portfolio starting from 12V, 24V and up to 42V DC.
In case of loss of the module ground and the load remains connected to ground,
the device protects itself by automatically turning OFF (when it was previously
ON) or remains OFF, regardless of the voltage applied on IN pins.
In case of loss of device ground, it’s recommended to use input resistors between
the microcontroller and the BTF6070-2ERV to ensure switching OFF of channels.
ZGND is recommended to be a resistor in series to a diode.
Product info: BTF6070-2ERV
Technical Assistance
Other circuits
Body Power Application Overview
Smart Switch Finder
PROFET™ +24V: What the designer should know