Automotive smart high side switch BSP742R test-bench: loss of ground detection
Open online SPICE simulator circuit link: atv_bp_protection_12V_BSP742R_GND_loss.tsc
Smart High-Side Switch BSP742R
Protection: Loss of Ground detection
The BSP742R is high side power switch with integrated vertical power
FET, providing embedded protection and diagnostic functions.
This circuit demonstrates the loss of Ground protection features of the
BSP742R. Many other switches provide similar protection features.
{1. click here to set circuit parameters}
{2. click on "Run" to calculate components}
{3. click on "OK" and Simulate Transient }
{Supply Voltage [V] }
Vbb:= 12 {Use 5....34}
{Loss of Ground on/off trigger time [s] }
tGND_on:= 15m
tGND_off:= 5m
{Thermal model number: }
THERMALMODEL:= 2 {use 1 .... 3}
Thermal model description:
THERMALMODEL = 1: 1S0P PCB 600mm2
THERMALMODEL = 2: 2S2P no vias
THERMALMODEL = 3: 2S2P vias
Technical Assistance
Other circuits
PROFET™: What the designer should know
Smart Switch Finder
Product info: BSP742R