24V dual channel smart high side switch BTF6070-2EKV typical application circuit for inductive, resistive and capacitive loads
Open online SPICE simulator circuit link: atv_bp_24V_BTF6070-2EKV_typical_application.tsc
24V Dual Channel Smart High-Side Switch BTF6070-2EKV
Typical Application Circuit
The BTF6070-2EKV is a 60 mΩ dual channel Smart High-Side Power Switch
It is specially designed to drive Valve Applications in the harsh automotive
environment.The µC compatible power switch can serve a wide application
portfolio starting from 12V up to 24V DC.
{1. click here to set circuit parameters}
{2. click on "Run" to calculate components}
{3. click on "OK" and Simulate Transient }
{Supply Voltage [V] }
VS:=24 {use 5....36V}
{Set loads}
Rload0:= 20
Lload0:= 0.5m
Rload1:= 10
Cload1:= 100u
{=== Control settings: change with care ! ===}
{Switching frequency [Hz]}
fs:= 0.5k {use up to 1.5k}
{Duty cycle}
Duty:= 0.5
Duty=[500m]
T:=1/fs
T_on:= Duty*T
T_off:=T-T_on
V_IN0T2:=T_on
V_IN0T5:=T_off
V_IN1T2:=T_on
V_IN1T5:=T_off
Other circuits
PROFET™ +24V: What the designer should know
Smart Switch Finder
Product info: BTF6070-2EKV