Automotive 12V Smart High-Side Power Switch Power PROFET™ BTS50025-1TEA supporting high Inrush Currents
Open online SPICE simulator circuit link: atv_bp_12V_high_side_switch_BTS50025-1TEA_high_inrush_current.tsc
Automotive 12V Smart High-Side Power Switch
Power PROFET™ BTS50010-1TAD
Power PROFET™ BTS50025-1TEA is a 2.5mΩ single channel Smart High-Side Power Switch,
embedded in a PG-TO-252-5-11 package, providing protective functions and diagnosis.
It contains Infineon® ReverSave™ functionality. The power transistor is built by an
N-channel MOSFET with charge pump. It is specially designed to drive high current
loads up to 60A, for application like heaters, glow plugs, fan and pump in the harsh
automotive environment
More >>>
Thermal Model description:
THERMAL_MODEL=1: P=1W; T=85°C; PCB type: 1s0p 300mm2
THERMAL_MODEL=2: P=1W; T=85°C; PCB type: 1s0p 600mm2
THERMAL_MODEL=3: P=1W; T=85°C; PCB type: 1s0p footprint
THERMAL_MODEL=4: P=1W; T=85°C; PCB type: 2s2p
where: P=power injected in chip; T=ambient temperature
"Analysis->Transient: Start - End Display"
- Double click on the green window to enter design criteria
- Click on "Run" and Simulate Transient
Change the DC duration by modifying the simulation time:
Technical Assistance
Smart Switch Finder
Other circuits
Body Power Application Overview
Evaluation Board: SHIELD_BTS50025-1TEA
Product info: BTS50025-1TEA
Product info: 2N7002