Automotive 12V Smart High-Side Power Switch Classic PROFET™ BTF50060-1TEA supporting high PWM Frequencies
Open online SPICE simulator circuit link: atv_bp_12V_high_side_switch_BTF50060-1TEA_fast_pwm_application.tsc
Automotive 12V Smart High-Side Power Switch Classic
PROFET™ BTF50060-1TEA supporting high PWM Frequencies
The BTF50060-1TEA is a high side power switch with integrated vertical power FET, providing
sophisticated embedded protection and diagnostic functions. It supports high PWM frequencies
up to 33 kHz and is ideally suited for driving all types of resistive, capacitive and inductive loads.
Thermal Model description:
THERMAL_MODEL=1: P=1W; T=85°C; PCB type: 1s0p 600mm2
THERMAL_MODEL=2: P=1W; T=85°C; PCB type: 1s0p 300mm2
THERMAL_MODEL=3: P=1W; T=85°C; PCB type: 1s0p footprint
THERMAL_MODEL=4: P=1W; T=85°C; PCB type: 2s2p
where: P=power injected in chip; T=ambient temperature
- Change simulation time:
"Analysis->Transient: Start - End Display"
- Double click on the green window to enter design criteria
- Click on "Run" and Simulate Transient
Body Power Application Overview
Technical Assistance
Product info: BTF50060-1TEA
Smart Switch Finder
Other circuits